|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.15 lb [0.52 kg] |
| Frequency bandwidth | 1.65Gbps(single link) |
| Number of Ports | 2 |
| Resolutions Supported | HDTV 480i to 1080p
PC Resolution VGA to UXGA |
| Input Ports | 1 x HDMI Female |
| Output Ports | 2 x HDMI Female |
| Operating humidity range | 30 to 80% RH |
| Operating temperature range | 0 - 70 C |
| Power Adapter Included | Yes |
| Input Voltage | Universal 115 ~ 230 AC |
| Power Adapter - DC Voltage | 5 DC |
| Power Adapter - Amperage | 2.6 Amp |
| Center Tip Polarity | Positive |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|