|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.02 in [25.91 mm] |
| Input Current | 0.5 |
| Product Length | 2.56 in [65.02 mm] |
| Number of Ports | 2 |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.86 lb [0.84 kg] |
| Product Weight | 7.8 oz [221 g] |
| Product Width | 5.16 in [131.06 mm] |
| Video Input | 1 x HD-15 VGA Male Connectors |
| Video Output | 2 x HD-15 VGA Female Connectors |
| Video Bandwidth | 250 MHz |
| Maximum Video Resolution | 1920 x 1440 |
| Maximum Cable Distance | 210 feet (65m) |
| EDID Support | No |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|