|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - DB15 Male |
| Connector Types | 2 - DB15 Female |
| Enclosure Type | Plastic |
| Input Current | Bandwidth: 300MHz |
| Maximum Analog Resolutions | 2048x1536 |
| Number of Ports | 2 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Power Adapter | DC 5V 500mA - USB Powered |
| DDC Support | DDC, DDC2, DDC2B, on Video Out Port 1 |
| Max Distance | 65m / 210ft |
| Storage Temp | -20°c - 85°c |
| Operating Temp | 0°c - 70°c |
| Operating Humidity | 0% - 95% |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|