|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - High Density 15 pin Female |
| Connector Types | 1 - High Density 15 pin Male |
| Maximum Analog Resolutions | 2048 x 1536 |
| Number of Ports | 2 |
| Power Adapter Included | Yes |
| Carton Quantity | 40 |
| Signal Type | XGA, VGA, SVGA, Multisync Monitor |
| Cable Length | 65m (210 ft.) maximum |
| VGA Bandwidth (-3db) | 350 MHz |
| VGA Resolution | 2046 x 1536 @ 80 Hz |
| Operating Environment | 5~40 deg C, 0~80% RH non-condensing |
| Power Adapter | 9V AC, 600mA |
| EDID Support | Yes |
| Product Height | 0.79 in [20 mm] |
| Product Length | 8.82 in [224 mm] |
| Product Width | 3.35 in [85 mm] |
| Product Weight | 2.54 lb [1.15 kg] |
| Shipping (Package) Weight | 0.59 lb [0.27 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|