|
|
|
Technical Specifications
|
|
| Signal Type | XGA, VGA, SVGA, QXGA, UXGA and Multisync displays |
| Cable Length | 210 feet (65 meters) |
| Input Connectors | Video: 1 x High Density DB15 (Female), Audio: 1 x 3.5mm Audio Jack (Female) |
| Output Connectors | Video: 2 x High Density DB15 (Female), Audio: 2 x 3.5mm Audio Jack (Female) |
| VGA Bandwidth | 400 MHz |
| VGA Resolution | 2046 x 1536 @ 60 Hz |
| Dimensions | 5.1 x 2.9 x 1.6 Inches (130 x 75 x 72 mm) |
| Power Adapter | AC 7.5V 800mA (max) (Up till August 2008) |
| New Power Adapter | DC 12V, 600mA (After Auguest 2008) |
| Color | Gray |
| Connector Types | 3 - High Density 15 pin Female |
| Connector Types | 3 - Phono 3.5 mm Female |
| Product Height | 2.83 in [7.2 cm] |
| Product Length | 5.12 in [13 cm] |
| Maximum Analog Resolutions | 2048 x 1536 |
| Number of Ports | 2 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.14 lb [0.97 kg] |
| Product Width | 2.95 in [7.5 cm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|