|
|
|
Technical Specifications
|
|
| Max Resolution | 1080p |
| Video Signals Supported | Component (YPbPr), Composite |
| Audio Signals Supported | Digital (5.1 channel), Stereo (2 channel) |
| Component Video Distribution | 1x3, one source to 3 displays |
| Composite Video Distribution | 3x3, 3 sources to 3 displays |
| Audio Distribution | 1x3, audio distribution only supported with component signal |
| Color | Black |
| Product Height | 4.13 in [105 mm] |
| Product Length | 5.55 in [141 mm] |
| Number of Ports | 3 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.83 lb [0.83 kg] |
| Product Weight | 34.24 oz [970 g] |
| Product Width | 1.5 in [3.8 cm] |
| Power Adapter | 5V DC, 1Amp |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|