|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 3 - DVI-I Dual Link Female |
| Product Height | 1.65 in [42 mm] |
| Input Current | 1.5 |
| Input Voltage | 7.5 |
| Product Length | 10.55 in [268 mm] |
| Maximum Analog Resolutions | 1600 x 1200 |
| Number of Ports | 4 |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 4.24 lb [1.92 kg] |
| Product Weight | 43.77 oz [1240 g] |
| Product Width | 4.13 in [105 mm] |
| Video Bandwidth | 25 ~ 165 MHz (VGA ~ UXGA) |
| Max Resolution | 1600 x 1200 @ 60Hz |
| Input Connector | 1 x 24-pin DVI-I |
| Output Connector | 2 x 24-pin DVI-I |
| LED Indicators | 1 x Power |
| Power Adapter | 7.5V DC (1.5A) |
| Length | 10.5 Inches (268 mm) |
| Width | 4.25 Inches (105 mm) |
| Height | 1.65 Inches (42 mm) |
| Weight | 2.6 lbs (1.24 kg) |
| Industry Standards | DVI 1.0 |
| Cable Distance - Source to Display | Max of 33ft (10m) |
| | Note that this product is not intended for use with widescreen displays. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|