|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 4 - High Density 15 pin Female |
| Connector Types | 1 - High Density 15 pin Male |
| Product Height | 2.05 in [52 mm] |
| Input Current | 0.2A |
| Input Voltage | 9 DC |
| Product Length | 8.82 in [224 mm] |
| Maximum Analog Resolutions | 2048 x 1536 |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.6A |
| Power Adapter - DC Voltage | 9V DC |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.22 lb [0.55 kg] |
| Product Weight | 40.59 oz [1150 g] |
| Product Width | 5.98 in [152 mm] |
| Signal Type | XGA, VGA, SVGA, Multisync Monitor |
| Cable Length | 65m (210 ft.) maximum |
| Input Connector | High Density DB15 Male |
| Output Connectors | (4) High Density DB15 Female |
| VGA Bandwidth (-3db) | 350 MHz |
| VGA Resolution | 2046 x 1536 @ 80 Hz |
| Operating Environment | 5~40 deg C, 0~80% RH non-condensing |
| Dimensions | L6.8xW4.6xH1.6 in (224x152x52 mm) |
| Weight | 1150g |
| Certifications | FCC Part 15 Class A, CE Mark |
| EDID Support | Yes |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|