|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 4 - High Density 15 pin Female |
| Connector Types | 1 - High Density 15 pin Male |
| Product Height | 1.77 in [45 mm] |
| Input Current | 0.3 |
| Input Voltage | 9 |
| Product Length | 5.71 in [145 mm] |
| Maximum Analog Resolutions | 2048 x 1536 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.14 lb [0.97 kg] |
| Product Weight | 16.81 oz [476.2 g] |
| Product Width | 3.94 in [10 cm] |
| Connectors | |
| Input Connectors | 1 x High Density DB15 Male |
| Output Connectors | 4 x High Density DB15 Female |
| Compatibility | VGA, SVGA, XGA & Multisync displays |
| Max Resolution | 2048 x 1536 pixels |
| Video Bandwidth | 400 MHz |
| Frequency | |
| Horizontal | 30 - 100 KHz |
| Vertical | 43 - 120 MHz |
| Cable distance | |
| Computer to Switch | 25 Feet (7.5 meters) |
| Switch to display | 246 Feet (75 meters) |
| LED Indicators | 1 x Power |
| Port Selection | Local Monitor & Local/Remote Monitor |
| Enclosure | Metal case |
| Power | 9V DC (300Ma) |
| Dimensions | 5.7 x 3.9 x 1.6 inches (145 x 100 x 40 mm) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|