|
|
|
Technical Specifications
|
|
| Distance / Resolution | 50m (150ft) / 1920x1200 |
| | 100m (300ft) / 1600x1200 |
| | 180m (550ft) / 1280x1024 |
| | 200m (620ft) / 1024x768 |
| | 300m (950ft) / 800x600 |
| Color | Black |
| Connector Types | 1 - High Density 15 pin Female |
| Connector Types | 1 - High Density 15 pin Male |
| Connector Types | 4 - RJ45 Female |
| Enclosure Type | Steel |
| Product Height | 1.16 in [29.5 mm] |
| Product Length | 3.29 in [83.5 mm] |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 12V DC |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.97 lb [0.89 kg] |
| Product Weight | 8.72 oz [247 g] |
| Product Width | 5.12 in [130 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|