|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density 15 pin Female |
| Connector Types | 1 - RJ45 Female |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2 |
| Power Adapter - DC Voltage | AC 9 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 3.73 lb [1.69 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|