|
|
|
Technical Specifications
|
|
| Input Connectors | 1 x Analog Audio RCA (2 channel) |
| | 1 x Component Video (YUV) @ 75 ohm |
| | 1 x S/PDIF (digital coaxial) @ 75 ohm |
| Output Connectors | 8 x Analog Audio RCA (2 channel) |
| | 8 x Component Video (YUV) @ 75 ohm |
| | 8 x S/PDIF (digital coaxial) @ 75 ohm |
| Power Adapter | 5V DC 2.6A |
| Maximum Bandwidth | 650 MHz (-3dB) |
| Differential gain | 0.05% |
| Differential phase | .005 degree |
| Color | Black |
| Enclosure Type | Steel |
| Maximum Analog Resolutions | 1080p |
| Number of Ports | 8 |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 6.87 lb [3.11 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|