|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density 15 pin Female |
| Connector Types | 1 - High Density 15 pin Male |
| Connector Types | 8 - RJ45 Female |
| Enclosure Type | Aluminum |
| Maximum Analog Resolutions | 1280 x 1024 |
| Number of Ports | 8 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 12V DC |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.32 lb [1.05 kg] |
| Product Height | 1.16 in [29.5 mm] |
| Product Weight | 8.72 oz [247 g] |
| Product Width | 7.87 in [200 mm] |
| Product Length | 3.29 in [83.5 mm] |
|
|
|
|