|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 2 - DB15 High Density Female |
| Connector Types | 1 - DB15 High Density Male |
| Enclosure Type | Plastic |
| Maximum Analog Resolutions | 1600 x 1200 |
| Operating Temperature | 0 ~ 50 degree C |
| Power Adapter - Amperage | 300mA |
| Power Adapter - DC Voltage | 9V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Storage Temperature | -20 ~ 60 degree C |
| Shipping (Package) Weight | 1.28 lb [0.58 kg] |
| Max Distance | 65m / 200ft |
| VGA Bandwidth | 200 MHz |
|
|
|
Product appearance and specifications are subject to change without notice.
|