|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - USB A Female |
| Connector Types | 1 - USB A Male |
| LED Indicators | 1 - Link Status |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Power Supply | Powered by the USB bus (no extra power adapter is required) |
| Cable Length | 6" |
| Data Transfer Rate | Up to 12 Mbits/sec. |
| Power Output Per Port | Up to 500 mA |
|
|
|
|