|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 4 - High Density 15 pin Female |
| Product Height | 1.69 in [4.3 cm] |
| Product Length | 5.12 in [13 cm] |
| Maximum Analog Resolutions | 1920 x 1440 |
| Number of Ports | 2 |
| Power Adapter - Amperage | 8 |
| Power Adapter - DC Voltage | AC 7.5 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.06 lb [0.93 kg] |
| Product Weight | 16.81 oz [476.3 g] |
| Product Width | 2.95 in [7.5 cm] |
| Signal Type | XGA, VGA, SVGA & Multisync Monitor |
| Cable Length | 65m (210 ft.) maximum |
| Input Connector (Computer) | Video: 2 x High Density DB15 (Female) |
| Output Connector (Monitor) | Video: 2 x High Density DB15 (Female) |
| VGA Bandwidth | 250 MHz |
| VGA Resolution | VGA Resolution |
| LED | Port status (2 x PC A – Green & 2 x PC B- Red) |
| Dimensions | |
| Width | 5.1 inches (130 mm) |
| Depth | 2.9 inches (75 mm) |
| Height | 1.6 inches (42 mm) |
| Weight | 0.92 Lbs (0.42 kg) |
| Power Adapter Spec. | AC 7.5V 800mA (max) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|