|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 6 - High Density 15 pin Female |
| Product Height | 1.65 in [42 mm] |
| Input Current | 0.8 |
| Input Voltage | 7.5 |
| Product Length | 7.87 in [200 mm] |
| Maximum Analog Resolutions | 1920 x 1440 |
| Number of Ports | 4 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.19 lb [0.99 kg] |
| Product Weight | 15.88 oz [450 g] |
| Product Width | 2.95 in [7.5 cm] |
| Signal Type | XGA, VGA, SVGA & Multisync Monitor |
| Cable Length | 65m (210 ft.) maximum |
| Input Connector (Computer) | Video: 2 x High Density DB15 (Female) |
| Output Connector (Monitor) | Video: 4 x High Density DB15 (Female) |
| VGA Bandwidth | 250 MHz |
| VGA Resolution | 1920 x 1440 @ 60 Hz |
| LED | Port status (4 x PC A – Green & 4 x PC B- Red) |
| Dimensions | |
| Width | 7.8 inches (200 mm) |
| Depth | 2.9 inches (75 mm) |
| Height | 1.6 inches (42 mm) |
| Weight | 1.0 lbs (0.45 kg) |
| Power | AC 7.5V 800mA (max) |
| Certifications | FCC & CE |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|