|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 10 - High Density 15 pin Female |
| Product Height | 1.65 in [4.2 cm] |
| Input Current | 0.8 |
| Input Voltage | 7.5 |
| Product Length | 13.5 in [34.3 cm] |
| Maximum Analog Resolutions | 1920 x 1440 |
| Number of Ports | 8 |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 2.72 lb [1.23 kg] |
| Product Weight | 52.95 oz [1500 g] |
| Product Width | 4.13 in [10.5 cm] |
| Signal Type | XGA, VGA, SVGA & Multisync Monitor |
| Cable Length | 65m (210 ft.) maximum |
| Input Connector (Computer) | Video: 2 x High Density DB15 (Female) |
| Output Connector (Monitor) | Video: 8 x High Density DB15 (Female) |
| VGA Bandwidth | 250 MHz |
| VGA Resolution | 1920 x 1440 @ 60 Hz |
| LED | Port status (8 x PC A – Green & 8 x PC B- Red) |
| Dimensions | |
| Width | 13.5 inches (343 mm) |
| Depth | 4.1 inches (105 mm) |
| Height | 1.6 inches (42 mm) |
| Weight | 3.2 lbs (1.5 kg) |
| Power | AC 7.5V 800mA (max) |
| Certifications | FCC & CE |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|