|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Beige |
| Connector Types | 1 - USB A Male |
| Connector Types | 4 - USB A Female |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Activity |
| Number of Ports | 4 |
| Carton Quantity | 32 |
| Shipping (Package) Weight | 0.57 lb [0.26 kg] |
| Upstream (Root) Ports | 1 |
| Downstream (Peripheral) Ports | 4 |
| Output Voltage | + 5V DC per port |
| Output Current | 500 mA (maximum) per port |
| Connectors | (Front) 4 x USB A female (Rear) 1 x USB B female |
| Power | Supplied by LP-4 power supply connector |
| Industry Standards | USB 1.1 compliant |
|
|
|
|