|
|
|
Technical Specifications
|
|
| Number of Ports | 4 |
| Color | Beige |
| Connector Types | 1 - USB B Female |
| Connector Types | 4 - USB A Female |
| Enclosure Type | Plastic |
| Operating Temperature | 5 to 40 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.5A |
| Power Adapter - DC Voltage | 5V DC |
| Carton Quantity | 20 |
| Power Output Per Port | 500 mA (max.) |
| Power Adapter Specifications | 5V DC, 2.5A |
| Data Transfer Rate | Up to 12 Mbits/sec. |
| Product Length | 5.12 in [130 mm] |
| Product Width | 2.76 in [7 cm] |
| Product Height | 0.94 in [24 mm] |
| Product Weight | 0.22 lb [0.1 kg] |
| Shipping (Package) Weight | 1.15 lb [0.52 kg] |
|
|
|
|