|
|
|
Technical Specifications
|
|
| Color | Blue |
| Connector Types | 1 - USB B Female |
| Connector Types | 4 - USB A Female |
| Enclosure Type | Plastic |
| Product Height | 0.94 in [24 mm] |
| Input Voltage | 5 DC |
| Product Length | 5.12 in [130 mm] |
| Number of Ports | 4 |
| Operating Temperature | 5 to 40 |
| Power Adapter Included | Yes |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.15 lb [0.52 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 2.76 in [70 mm] |
| Per-port Output Power | DC +5V, 500mA (max.) |
|
|
|
|