|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 1 - USB A Male |
| Connector Types | 4 - USB A Female |
| Enclosure Type | Plastic |
| LED Indicators | 1 - Power |
| Number of Ports | 4 |
| Operating Temperature | 0 to 40 |
| Carton Quantity | 110 |
| Industry Standards | USB 2.0 |
| Storage Temperature | 0 to 85 |
| Product Weight | 0.11 lb [0.05 kg] |
| Platform | PC and Mac compatible |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Power Output | 500 mA Total |
| General Specifications | USB 2.0 certified by the USB-IF |
| Product Length | 3.54 in [90 mm] |
| Product Width | 0.79 in [20 mm] |
| Product Height | 0.51 in [13 mm] |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
|
|
|
|