|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - USB B Female |
| Connector Types | 4 - USB A Female |
| Enclosure Type | Plastic |
| Product Height | 0.75 in [19 mm] |
| Input Current | 2.5 |
| LED Indicators | 1 - Power |
| Product Length | 3.82 in [97 mm] |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Carton Quantity | 24 |
| Industry Standards | USB 2.0 |
| Shipping (Package) Weight | 0.57 lb [0.26 kg] |
| Product Width | 2.68 in [68 mm] |
| Data Transfer Rate | Up to 480 Mbits/sec |
| OS Support | Windows 98SE/ME/2000/XP/2003 and up, Mac OS 8.6 or up (OS 10.2.4 needed for USB 2.0 speeds) |
| Platform Compatibility | PC or Mac |
| Power adapter | Input 100~240V 1.0A 50/60Hz (auto switching) Output 5V DC, 2A Positive Center |
|
|
|
|