|
|
|
Technical Specifications
|
|
| Memory Media type | CF TYPE I, II |
| Color | Silver |
| Connector Types | 1 - USB Mini B 5 pin Female |
| Connector Types | 3 - USB A Female |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| Operating Temp | 0°C - 60°C |
| Operating Humidity | 0% - 80% |
| Memory Media Type | IBM Micro Drive |
| Memory Media type | SM, SM RAM CARD |
| Memory Media type | MS, MS PRO, MS DUO, MS PRO DUO, MS MAGIC GATE, MS PRO MAGIC GATE, MS SELECT FUNCTION |
| Memory Media type | SD, MINI SD |
| Memory Media type | xD |
| Memory Media type | MMC |
| Maximum Data Transfer Rate | 480Mbps |
| Industry Standards | USB 2.0 |
| Product Height | 0.31 in [8 mm] |
| Product Length | 3.07 in [78 mm] |
| Product Weight | 1.98 oz [56 g] |
| Product Width | 2.28 in [5.8 cm] |
|
|
|
|