|
|
|
Technical Specifications
|
|
| Maximum Data Transfer Rate | 480Mbps |
| Operating Temperature | 0 to 70 Degrees C |
| Power Adapter | 5V DC 1.2A |
| Product Height | 0.63 in [16 mm] |
| Product Length | 3.07 in [78 mm] |
| Product Weight | 1.76 oz [50 g] |
| Product Width | 2.28 in [5.8 cm] |
| Color | Silver |
| Connector Types | 1 - USB Mini B 5 pin Female |
| Connector Types | 4 - USB A Female |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 0.57 lb [0.26 kg] |
| General Specifications | Supports Windows 98SE/ME/ 2000/XP/Vista, MAC 8.6/9.X/10.X or later. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|