|
|
|
Technical Specifications
|
|
| Input Connectors | 4 x High Density DB15 (Female) |
| | 4 x 3.5mm Stereo Audio |
| Output Connectors | 4 x High Density DB15 (Female) |
| | 4 x 3.5mm Stereo Audio |
| VGA Bandwidth | 350 MHz |
| VGA Resolution | 1920 x 1440 @ 85 Hz |
| Cable Length | 65m (210 ft.) maximum |
| Color | Black |
| Product Height | 1.65 in [42 mm] |
| Product Length | 10.59 in [269 mm] |
| Maximum Analog Resolutions | 1920x1440 @ 60Hz |
| Power Adapter - Amperage | 1.25 |
| Power Adapter - DC Voltage | 12 |
| Center Tip Polarity | Positive |
| Carton Quantity | 5 |
| Shipping (Package) Weight | 2.74 lb [1.24 kg] |
| Product Weight | 37.59 oz [1065 g] |
| Product Width | 4.25 in [108 mm] |
| DDC Support | DDC, DDC2, DDC2B |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|