|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 7 - USB A Female |
| Connector Types | 1 - USB B Female |
| Enclosure Type | Plastic |
| LED Indicators | 1 - Power |
| Number of Ports | 7 |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 0.62 lb [0.28 kg] |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Power adapter | Input 100~240V 1.0A 50/60Hz (auto switching) Output 5V DC, 2A Positive Center |
| Product Length | 3.15 in [80 mm] |
| Product Width | 1.87 in [47.5 mm] |
| Product Height | 0.98 in [25 mm] |
| Product Weight | 0.6 lb [0.27 kg] |
| OS Compatibility | OS independent; No software or drivers required |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|