|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 7 - USB A Female |
| Connector Types | 1 - USB B Female |
| Enclosure Type | Plastic |
| LED Indicators | 1 - Power |
| Operating Temperature | 0 to 70 Degrees °C |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.79 lb [0.36 kg] |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Platform Compatibility | PC or Mac |
| Power adapter | Input 100~240V 1.0A 50/60Hz (auto switching) Output 5V DC, 2A Positive Center |
| Product Length | 80 |
| Product Width | 47.5 |
| Product Height | 25 |
| Product Weight | 272 |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Linux, and Mac OS 8.6 or up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|