|
|
|
Technical Specifications
|
|
| Adjustable EQ and Gain | Yes |
| Color | Black |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - DB15 High Density Female |
| Connector Types | 1 - Phono 3.5 mm Female |
| Enclosure Type | Aluminum |
| Product Height | 25 |
| Product Length | 130 |
| Maximum Analog Resolutions | See ST124UTPEA or ST128UTPEA |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 12V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.61 lb [0.73 kg] |
| Product Weight | 270 |
| Product Width | 110.5 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|