|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - High Density 15 pin Female |
| Connector Types | 1 - RJ45 Female |
| Enclosure Type | Steel |
| Maximum Cable Length | 984 ft [300 m] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 12V DC |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Distance / Resolution | 50m (150ft) / 1920x1200 |
| | 100m (300ft) / 1600x1200 |
| | 180m (550ft) / 1280x1024 |
| | 200m (620ft) / 1024x768 |
| | 300m (950ft) / 800x600 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|