|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.02 in [26 mm] |
| Product Length | 3.62 in [92 mm] |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.2 lb [1.45 kg] |
| Product Width | 6.61 in [16.8 cm] |
| Supported Operating Systems | Windows DOS, 2000, XP, VISTA, Linux, FreeBSD, UNIX and more. |
| Security | 128-bit SSL Encryption |
| Input Connectors | |
| | 1 x Custom USB console cable |
| | 1 x Mini USB B to A |
| | 1 Ethernet Cable(RJ45) |
| | 1 x DC Power Adaptor |
| Supported Platforms | USB |
| KVM IP Control | Yes |
| Rack-Mountable | Yes |
| Maximum Number of Users | 1 active user plus 1 viewer |
| Maximum Analog Resolutions | 1280x1024 |
| Number of KVM Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - DC Voltage | 5.3V |
| Plug Type | B |
| Power Adapter - Amperage | 2.6A |
| Center Tip Polarity | Positive |
| MTBF | 312242.7 Hours (13010.11 Days) |
| Storage Temperature | -20-60°C |
| Operating Temperature | 0-50°C |
| Humidity | 80% RH |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|