|
|
|
Technical Specifications
|
|
| Color | Black |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | Both USB and PS/2 |
| KVM IP Control | Yes |
| Number of KVM Ports | 1 |
| Number of KVM Ports | 1 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 198 |
| Maximum Analog Resolutions | 1600 x 1200 pixels @ 85 Hz |
| Maximum Number of Users | 16 |
| OSD & Hotkey Support | Yes |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1.5A |
| Power Adapter - DC Voltage | 12V |
| Center Tip Polarity | Positive |
| Power Consumption | 1.2 |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 3.4 lb [1.54 kg] |
| Product Weight | 680 |
| Product Width | 168 |
| Supported Operating Systems | Windows NT, 95, 98, 2000, ME, XP, MS-DOS, CPM, Linux, FreeBSD, UNIX and more |
| Connectors |
WAN
LAN
Multifunction breakout cable port
(connects to system Video, USB, Keyboard, Mouse & Video)
External Power Adapter |
| Network Protocols | SSH, HTTP, SNMP, HTTPS, VNC, VNCS |
| Package Contents | SV1110IPPCI Card, Breakout cable, manual, Power Adapter |
| LED indicators | USB, WAN/LAN |
| Power Supply | External 15 watts (12 VDC, 1.5Amps) |
| Ethernet LAN | 10/100 Base TX |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|