|
|
|
Technical Specifications
|
|
| KVM Cascadable | Yes |
| Supported Platforms | Both USB and PS/2 |
| KVM IP Control | Yes |
| Rack-Mountable | Yes |
| Maximum Analog Resolutions | 1600 x 1200 @85Hz |
| Maximum Number of Users | 1 active user plus up to 3 viewing |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 3A |
| Power Adapter - DC Voltage | 5V |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 4.24 lb [1.92 kg] |
| Supported Operating Systems | Windows NT, 95, 98, 2000, ME, XP, MS-DOS, CPM, Linux, FreeBSD, UNIX and more
(Mac OS X hosts can be managed remotely for administrative purposes) |
| Input Connectors | Video In |
| | PS/2 Keyboard & Mouse |
| | 3 x USB Type A |
| | 1 x USB Type B |
| | LAN & WAN (RJ45) |
| | R-Port (RJ11) |
| | DB9 RS-232 Female (Serial DCE) |
| | DB9 RS-232 Male (Serial DTE) |
| | DC IN (2, with redundancy) |
| Network Protocols | SSH, HTTP, SNMP, HTTPS, VNC & VNCS |
| LED indicators | Power, R-Port, WANLink, LAN link, USB, Video |
| General Specifications | Compatible with most enterprise-class OSD equipped KVM switches |
| Security | 128-bit SSL Encryption |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. |
| Ethernet LAN | 10/100 Base TX |
| Ethernet WAN | 10/100 Base TX |
|
|
|
|