|
|
|
Technical Specifications
|
|
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 2 - High Density DB15 Female |
| Connector Types | 1 - 8 DIN Female |
| Number of KVM Ports | 1 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.04 lb [0.47 kg] |
| PS/2 Console Connections | Keyboard - Mini-Din6(female) |
| | Mouse - Mini-Din6(female) |
| | Monitor - HDBD15(female) |
| Sun Computer Connections | Keyboard/Mouse - Mini-Din8(female) |
| | Monitor - HDB15(female) |
| VGA Resolution | 1920 x 1440 |
| Dimensions | 20(H)x84(W)x59(D) millimeters |
| Enclosure | Metal |
| Led Status | Combo key active - Yellow x 1 |
| | Compose + K/M activity - Green x 1 |
| Kit Includes | 1 - 13W3(male) to HDB15(female) adapter |
| | 1 - 24 " Mini-Din8(male) to Mini-Din8(male) cable |
| | 1 - 24" HDB15(male) to HDB15(male) cable |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|