|
|
|
Technical Specifications
|
|
| Product Height | 1.77 in [45 mm] |
| Audio Support | No |
| KVM Cascadable | Yes |
| Supported Platforms | Both USB and PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| Product Length | 17.24 in [438 mm] |
| Maximum Cascaded Computers | 136 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.5 |
| Power Adapter - DC Voltage | 9 |
| Center Tip Polarity | Positive |
| Carton Quantity | 3 |
| Shipping (Package) Weight | 8.04 lb [3.64 kg] |
| Product Weight | 3100
3100 |
| Product Width | 7.09 in [180 mm] |
| Temp Operating | 5 ~ 40 C |
| Temp Storage | -20 ~ 60 C (0-80% Humidity) |
| Interface Compatibility | Supports SUN keyboard emulation |
| Operating System | Operating system independent and transparent to all applications |
|
|
|
Product appearance and specifications are subject to change without notice.
|