|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| Audio Support | No |
| Maximum Analog Resolutions | 1920 x 1440 @60Hz |
| Supported Platforms | Both USB and PS/2 |
| Maximum Number of Users | 1 Local |
| KVM Cascadable | Yes |
| Maximum Cascaded Computers | 136 |
| LED Indicators | 1 - Green - Active Port Indicator
|
| LED Indicators | 1 - Red - Port Selection Indicator |
| Port Selection Support | Push Button, Hotkeys, and OSD (On Screen Display) |
| Console Interface(s) | 2 - 6 pin mini-DIN PS/2 Female |
| Console Interface(s) | 1 - High Density DB15 (VGA) Female |
| Console Interface(s) | 1 - 8 pin mini-DIN Female |
| Host Interface(s) | 16 - High Density DB15 (VGA) Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 9 DC |
| Output Current | 600mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Product Width | 17.17 in [436 mm] |
| Product Depth | 7.09 in [180 mm] |
| Product Height | 1.7 in [43.2 mm] |
| Product Weight | 9.17 lb [4.15 kg] |
| Carton Quantity | 3 |
| Shipping (Package) Weight | 8.55 lb [3.87 kg] |
|
|
|
Product appearance and specifications are subject to change without notice.
|