|
|
|
Technical Specifications
|
|
| Connector Types | 1 - 8 DIN Female |
| Connector Types | 36 - 6 DIN Female |
| Connector Types | 18 - High Density DB15 Female |
| Enclosure Type | Steel |
| Product Length | 17.17 in [436 mm] |
| Maximum Cascaded Computers | 136 |
| Maximum Number of Computers | 16 |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 1 |
| OSD & Hotkey Support | Yes |
| Power Adapter - Amperage | 0.6A |
| Power Adapter - DC Voltage | 9V DC |
| Power Consumption | 0.6W |
| Carton Quantity | 3 |
| U Height | 2 |
| Shipping (Package) Weight | 12.8 lb [5.79 kg] |
| Ports | 16 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 2 Console ports (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female) |
| PC Selection methods | OSD Menu, Keyboard hot-key, Front panel button |
| Video Bandwidth | 200 MHz |
| Maximum resolution | 1600 x 1280 pixels |
| Enclosure | Metal, rackmount brackets included |
| Dimensions | |
| Weight | |
| Certifications | FCC Part 15 Class A, CE Mark, VCCI |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|