The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Dual User 16 Port 1U Rack Mount PS/2 KVM Switch with OSD


StarTech.com ID:  SV1632DS

$562.50 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 3 Year warranty
Connector Types1 - 8 DIN Female
Connector Types36 - 6 DIN Female
Connector Types18 - High Density DB15 Female
Enclosure TypeSteel
Product Length17.17 in [436 mm]
Maximum Cascaded Computers136
Maximum Number of Computers16
Maximum Analog Resolutions1920 x 1440 pixels
Maximum Number of Users1
OSD & Hotkey SupportYes
Power Adapter - Amperage0.6A
Power Adapter - DC Voltage9V DC
Power Consumption0.6W
Carton Quantity3
U Height2
Shipping (Package) Weight12.8 lb [5.79 kg]
Ports16 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 2 Console ports (HDDB15 Female, 2x 6 Pin MiniDIN Female), 1 Feature Expansion port (8 pin MiniDIN Female)
PC Selection methodsOSD Menu, Keyboard hot-key, Front panel button
Video Bandwidth200 MHz
Maximum resolution1600 x 1280 pixels
EnclosureMetal, rackmount brackets included
Dimensions
Weight
CertificationsFCC Part 15 Class A, CE Mark, VCCI

Product appearance and specifications are subject to change without notice.