|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Number of KVM Ports | 16 |
| Rack-Mountable | Yes |
| Maximum Analog Resolutions | 1600x1200 @60Hz (Recommended 1280x1024) |
| Supported Platforms | PS/2, USB, and SUN |
| KVM IP Control | Yes |
| Supported Protocols | SSH, HTTP, SNMP, HTTPS, VNC VNCS, Radius |
| Security Features | 128-bit SSL Encryption |
| Maximum Number of Users | 1 x Local, 1 x Remote Console, 1 x IP User - Total 3 |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Link |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Console Interface(s) | 2 - 6 pin mini-DIN PS/2 Female |
| Console Interface(s) | 4 - USB A Female |
| Console Interface(s) | 2 - High Density DB15 (VGA) Female |
| Console Interface(s) | 2 - RJ45 WAN/LAN Female |
| Console Interface(s) | 1 - RJ45 Serial Female |
| Console Interface(s) | 1 - RJ45 Console/Host Female |
| Host Interface(s) | 16 - RJ45 Console/Host Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Product Width | 16.69 in [424 mm] |
| Product Height | 1.57 in [40 mm] |
| Shipping (Package) Weight | 6.61 lb [2.99 kg] |
| Carton Quantity | 4 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|