|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 6 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - High Density DB15 Male |
| Enclosure Type | Plastic |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 160 |
| Maximum Cable Length | 70.87 in [1800 mm] |
| Maximum Number of Computers | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.61 lb [0.73 kg] |
| Product Width | 70 |
| Computers Supported | 2 |
| Hot Plug and Play | Yes |
| Hot Keys | Yes (Front button panel control as well) |
| Automatic Scan Mode Intervals | 3, 8, 15, 30 seconds |
| Cable Length | Max 5.9ft (1.8m) |
| VGA Resolution | 1920 x 1440, DDC2B |
| Power | Power free operation |
| Dimensions (H x W x D) | 0.83 x 2.76 x 6.29in (21 x 70 x 160mm) |
| Optional Power Adapter Specification | 9V DC, 600 mA, center positive |
|
|
|
|