|
|
|
Technical Specifications
|
|
| Color | White |
| Connector Types | 2 - USB B Female |
| Connector Types | 2 - USB A Female |
| Connector Types | 2 - Phono 3.5 mm Female |
| Connector Types | 1 - DVI-I Single Link Female |
| Enclosure Type | Plastic |
| Product Height | 1.06 in [27 mm] |
| Humidity | 0~90% RH |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | Yes |
| Supported Platforms | USB |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 6.06 in [154 mm] |
| Maximum Digital Resolutions | 1920 x 1200 pixels |
| Maximum Analog Resolutions | 2048 x 1536 pixels |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Plug Type | N |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2 |
| Power Adapter - DC Voltage | 5 |
| Carton Quantity | 12 |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Shipping (Package) Weight | 2.76 lb [1.25 kg] |
| Product Width | 2.58 in [65.5 mm] |
| Cables | 2 sets of detachable DVI/Audio&Mic combo cables & 2 USB cables. Both 4 feet long. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|