|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Plastic |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 3.94 in [100 mm] |
| Maximum Cable Length | 1800 |
| Maximum Number of Computers | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.97 lb [0.89 kg] |
| Product Weight | 6.41 oz [181.5 g] |
| Product Width | 1.97 in [50 mm] |
| User Ports | 1 |
| Computer Ports | 2 |
| VGA Resolution | 1920 x 1440 & DDC2B compatible |
| Computer Connectors | : 2 x HDB15 |
| Console Connectors | : Keyboard: PS/2 |
| | Mouse: PS/2 |
| | Monitor: HDB15 |
| Auto Scan Interval | : 3, 8, 15 & 30 seconds |
| Port Selection | : Push Button or Hot Keys |
| KVM Cables | : 2 x 6 feet (1.8 Meters) |
| Power | Power Free Operation |
| LED | : 2 x Port Status |
| Operating System | : Compatible with all operating systems |
| Weight | : 0.40 Lbs |
| Width | : 50 mm (1.9 Inch) |
| Height | : 126 mm (4.9 Inch) |
| Depth | : 100 mm (3.9 Inch) |
|
|
|
|