|
|
|
Technical Specifications
|
|
| Connector Types | 6 - 6 DIN Female |
| Connector Types | 6 - High Density DB15 Female |
| Enclosure Type | Steel |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | Yes |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Maximum Number of Computers | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.86 lb [0.84 kg] |
| Computer Port Connectors | |
| | 2 x PS/2 Keyboard 6-pin Mini-Din (Female) |
| | 2 x PS/2 Mouse 6-pin Mini-Din (Female) |
| | 4 x HD-15 (Female) |
| Console Port Connector | |
| | 1 x PS/2 Keyboard 6-pin Mini-Din (Female) |
| | 1 x PS/2 Mouse 6-pin Mini-Din (Female) |
| | 2 x HD-15 (Female) |
| Channel Selection | Push Button & Hotkeys |
| Power | PS/2 interface power (9V Power Adapter optional) |
| Resolution | 1920 x 1440 pixels |
| Environmental Specifications | |
| | Operating Temperature: 00C ~ 400C |
| | Storage Temperature: - 200C ~ 600C |
| Enclosure | Metal |
| LED Display | Numerical Display |
| Dimensions | 5.5 Inches x 3.3 Inches x 2.4 Inches (140 x 86 x 60 mm) |
| Weight | 2.2 Lbs (1 Kgs) |
| Enclosure | Metal |
| Safety Standards | FCC & CE |
|
|
|
|