|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 6 - 6 DIN Female |
| Connector Types | 4 - DVI-I Dual Link Female |
| Enclosure Type | Steel |
| Product Height | 2.44 in [6.2 cm] |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | Yes |
| DVI Support | Yes |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 5.51 in [14 cm] |
| Maximum Number of Computers | 2 |
| Maximum Digital Resolutions | 1280 x 1024 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Analog Resolutions | This product is not intended for use with Widescreen displays. |
| Maximum Number of Users | 1 |
| Power Consumption | 0.5 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.92 lb [0.87 kg] |
| Product Weight | 520 |
| Product Width | 3.54 in [9 cm] |
| PC Connectors | Keyboard: 2 x PS/2 6-pin Mini Din (female) |
| | Mouse: 2 x PS/2 6-pin Mini Din (female) |
| | DVI: 4 x DVI-I Dual Link (female) |
| Console Connector | Keyboard: 1 x PS/2 6-pin Mini Din (female) |
| | Mouse: 1 x PS/2 6-pin Mini Din (female) |
| | DVI: 2 x DVI-I Dual Link (female) |
| Port Selection | Push Button and Hot Keys |
| Power | 9V 500mA Center Positive (optional) |
| Operating Temperature | 0C ~ 40C |
| LED Indicator | Port Status (Numerical display) |
| Dimensions | Length: 5.5 Inches (140 mm) |
| Width | 3.4 Inches (86 mm) |
| Height | 2.4 Inches (60 mm) |
| Weight | 1.1 Lbs (.52 Kgs) |
| Enclosure | Metal |
| Safety Standards | FCC & CE |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|