|
|
|
Technical Specifications
|
|
| Connector Types | 2 - 6 DIN Female |
| Connector Types | 4 - 6 DIN Male |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - High Density DB15 Male |
| Enclosure Type | Plastic |
| Product Height | 1.09 in [27.6 mm] |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 2.98 in [75.6 mm] |
| Maximum Number of Users | 1 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.04 lb [0.47 kg] |
| Product Weight | 13.41 oz [380 g] |
| Product Width | 0.46 in [1.18 cm] |
| Compatibility | Compatible with all operating systems |
| Enclosure | Plastic |
| Keyboard | 6 Pin Mini DIN Female |
| LED Indicators | 2 Indicators (CPU A & CPU B ) |
| Monitor | High Density DB15 |
| Mouse | 6 Pin Mini DIN Female |
| Resolution | 2048x1536 |
| User Control Ports | 2 |
|
|
|
|