|
|
|
Technical Specifications
|
|
| Connector Types | 6 - 6 DIN Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - High Density DB15 Male |
| Enclosure Type | Steel |
| Product Height | 1.57 in [40 mm] |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | PS/2 |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 2.76 in [70 mm] |
| Maximum Number of Computers | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.28 lb [0.58 kg] |
| Product Weight | 14.83 oz [420 g] |
| Product Width | 4.88 in [124 mm] |
| Ports | 2 PC ports (HDDB15 Male, 2x 6 Pin MiniDIN Female), 1 Console port (HDDB15 Female, 2x 6 Pin MiniDIN Female |
| PC Selection methods | Keyboard hot-key, Front panel button |
| Video Bandwidth | 300 MHz |
| Maximum resolution | 1920 x 1440 pixels |
| Enclosure | Metal |
|
|
|
|