|
|
|
Technical Specifications
|
|
| Number of KVM Ports | 2 |
| Product Length | 163 |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 2.65 lb [1.2 kg] |
| Supported Platforms | USB |
| Color | Black |
| Enclosure Type | Steel |
| Audio Support | Yes |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Digital Resolutions | 1920 x 1200 |
| DVI Support | Yes - Single Link |
| Dual Display Support | Yes |
| LED Indicators | 1 - Green - Power |
| LED Indicators | 2 - Green - PC Detected |
| LED Indicators | 2 - Red - PC Indicator |
| Port Selection Support | Push Button and Hotkeys |
| Console Interface(s) | 1 - 24 pin DVI-I (Single Link) Female |
| Console Interface(s) | 1 - High Density DB15 (VGA) Female |
| Console Interface(s) | 4 - USB A Female |
| Console Interface(s) | 2 - 3.5 mm Audio Female |
| Host Interface(s) | 2 - 24 pin DVI-I (Single Link) Female |
| Host Interface(s) | 2 - High Density DB15 (VGA) Female |
| Host Interface(s) | 2 - USB B Female |
| Host Interface(s) | 4 - 3.5 mm Audio Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 9 DC |
| Output Current | 1500mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Product Width | 6.3 in [160 mm] |
| Product Depth | 3.94 in [100 mm] |
| Product Height | 2.24 in [57 mm] |
| Product Weight | 26.47 oz [750 g] |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 80% RH |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|