|
|
|
Technical Specifications
|
|
| Number of KVM Ports | 2 |
| Shipping (Package) Weight | 2.96 lb [1.34 kg] |
| Supported Platforms | USB |
| Color | Black |
| Enclosure Type | Steel |
| Audio Support | Yes |
| Maximum Digital Resolutions | 2560 x 1600 @ 60Hz |
| LED Indicators | 2 - Green - Online indicator (One LED per port) |
| LED Indicators | 2 - Red - Select indicator (One LED per port) |
| Port Selection Support | Push Button and Hotkeys |
| Console Interface(s) | 1 - 20 pin DisplayPort Female |
| Console Interface(s) | 3 - USB A Female |
| Host Interface(s) | 2 - 20 pin DisplayPort Female |
| Host Interface(s) | 2 - USB B Female |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 5 DC |
| Output Current | 2000mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Product Width | 4.96 in [126 mm] |
| Product Depth | 2.56 in [65 mm] |
| Product Height | 1.57 in [40 mm] |
| Product Weight | 0.92 lb [0.42 kg] |
| Carton Quantity | 6 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|