|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 3 - USB A Female |
| Connector Types | 2 - USB B Female |
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - High Density DB15 Male |
| Enclosure Type | Steel |
| Product Height | 1.57 in [40 mm] |
| Audio Support | No |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 4.88 in [124 mm] |
| Maximum Number of Computers | 2 |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2A |
| Power Adapter - DC Voltage | 5V |
| Center Tip Polarity | Positive |
| Carton Quantity | 6 |
| U Height | 1 |
| Shipping (Package) Weight | 2.96 lb [1.34 kg] |
| Product Weight | 14.83 oz [420 g] |
| Product Width | 2.76 in [70 mm] |
| Hot Plug Capability | Yes |
| Auto Scan Intervals | 3, 8, 15 and 30 seconds |
| Cable Length (Max) | VGA-100ft (30m) USB-15ft (5m) |
| Cables Included | 2 x 6ft USB KVM cables |
|
|
|
|