|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.77 in [4.5 cm] |
| Audio Support | Yes |
| KVM Cascadable | No |
| Dual Display Support | No |
| DVI Support | No |
| Supported Platforms | USB |
| KVM IP Control | No |
| Number of KVM Ports | 2 |
| Rack-Mountable | No |
| KVM TFT | None |
| Product Length | 6.5 in [16.5 cm] |
| Maximum Analog Resolutions | 2048 x 1536 |
| Power Adapter Included | Yes |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 3.01 lb [1.36 kg] |
| Product Weight | 35.3 oz [1000 g] |
| Product Width | 3.94 in [10 cm] |
| Console Connectors | VGA HD-15 female (1), USB keyboard/mouse Type A (1 ea.), USB 2.0 hub Type A (2), speaker/mic (1 ea.) |
| KVM Port Connectors (each) | VGA HD-15 female (1), USB Type B female (1), speaker/mic (1 ea.) |
| Misc. Features | Audio port binding, USB port binding, auto scan, hotkey support |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 9 DC |
| Output Current | 1000mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|